Skip to main content

pkg_7827 (DIP 14)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PRDP0014AD-A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
P14C-100-300B2-2
JEITA Standard
The JEITA standard to which the device is compliant.
P-DIP14-0300-2.54
Package Status
Active
Package Type
DIP
Class
IC
Package Code
The unique identifier of this package.
pkg_7827
Lead Count
14
Pb (Lead) Free
Yes
Length
7.62mm
Thickness
Seated height or Package height
(Please check the outline drawing)
5.08mm

Documentation

Type Title Date
Carrier/Package PDF 143 KB
Carrier/Package PDF 146 KB
Carrier/Package PDF 211 KB
Package Outline Drawing PDF 10 KB
4 items