Skip to main content

pkg_7828 (DIP 14)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PRDP0014AG-A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
P14C-100-400A-2
JEITA Standard
The JEITA standard to which the device is compliant.
P-DIP14-0400-2.54
Package Status
Active
Package Type
DIP
Class
IC
Package Code
The unique identifier of this package.
pkg_7828
Lead Count
14
Pb (Lead) Free
Yes
Length
10.16mm
Thickness
Seated height or Package height
(Please check the outline drawing)
5.08mm

Documentation

Type Title Date
Carrier/Package PDF 152 KB
Carrier/Package PDF 243 KB
Carrier/Package PDF 40 KB
Package Outline Drawing PDF 9 KB
4 items