Skip to main content

pkg_7843 (DIP 22)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PRDP0022AD-B
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
P22C-100-400B-2
JEITA Standard
The JEITA standard to which the device is compliant.
P-DIP22-0400-2.54
Package Status
Active
Package Type
DIP
Class
IC
Package Code
The unique identifier of this package.
pkg_7843
Lead Count
22
Pb (Lead) Free
Yes
Length
10.16mm
Thickness
Seated height or Package height
(Please check the outline drawing)
5.72mm

Documentation

Type Title Date
Carrier/Package PDF 152 KB
Carrier/Package PDF 143 KB
Carrier/Package PDF 243 KB
Carrier/Package PDF 168 KB
Package Outline Drawing PDF 10 KB
5 items