Title | Information |
---|---|
Pkg. Name Name used to describe Renesas packages.
|
PRDP0028AC-B |
Pkg. Previous Code Package code maintained as part of the Renesas and Intersil merger.
|
P28C-100-300WA-2 |
JEITA Standard The JEITA standard to which the device is compliant.
|
P-DIP28-0300-2.54 |
Package Status | Active |
Package Type | DIP |
Class | IC |
Package Code The unique identifier of this package.
|
pkg_7850 |
Lead Count | 28 |
Pb (Lead) Free | Yes |
Length | 7.62mm |
Thickness Seated height or Package height
(Please check the outline drawing) |
5.08mm |
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Carrier/Package | PDF 153 KB | |
Carrier/Package | PDF 235 KB | |
Package Outline Drawing | PDF 10 KB | |
3 items
|