Skip to main content

pkg_7900 (LFBGA 180)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PLBG0180GB-A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
P180F1-80-EA2
JEITA Standard
The JEITA standard to which the device is compliant.
P-LFBGA180-12x12-0.80
Package Status
Active
Package Type
LFBGA
Class
IC
Package Code
The unique identifier of this package.
pkg_7900
Lead Count
180
Pb (Lead) Free
Yes
Length
12mm
Width
12mm
Thickness
Seated height or Package height
(Please check the outline drawing)
1.46mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
12 x 12 x 1.46

Documentation

Type Title Date
Carrier/Package PDF 351 KB
Carrier/Package PDF 197 KB
Carrier/Package PDF 89 KB
Carrier/Package PDF 64 KB 日本語
Package Outline Drawing PDF 21 KB
5 items