Title | Information |
---|---|
Pkg. Name | PLBG0208GB-A |
Pkg. Previous Code | P208S1-80-2C |
JEITA Standard | P-LFBGA208-15x15-0.80 |
Package Status | Active |
Package Type | LFBGA |
Class | IC |
Package Code | pkg_7915 |
Lead Count | 208 |
Pb (Lead) Free | Yes |
Length | 15mm |
Width | 15mm |
Thickness | 1.66mm |
Pkg. Dimensions (mm) | 15 x 15 x 1.66 |
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Carrier/Package | PDF 189 KB | |
Carrier/Package | PDF 275 KB | |
Carrier/Package | PDF 182 KB | |
Carrier/Package | PDF 197 KB | |
Carrier/Package | PDF 28 KB | |
Carrier/Package | PDF 64 KB 日本語 | |
Package Outline Drawing | PDF 22 KB | |
7 items
|