Title | Information |
---|---|
Pkg. Name | PLBG0240GG-A |
Pkg. Previous Code | P240F1-80-GA5 |
JEITA Standard | P-LFBGA240-16x16-0.80 |
Package Status | Active |
Package Type | LFBGA |
Class | IC |
Package Code | pkg_7926 |
Lead Count | 240 |
Pb (Lead) Free | Yes |
Length | 16mm |
Width | 16mm |
Thickness | 1.38mm |
Pkg. Dimensions (mm) | 16 x 16 x 1.38 |
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Carrier/Package | PDF 278 KB | |
Carrier/Package | PDF 197 KB | |
Carrier/Package | PDF 262 KB | |
Carrier/Package | PDF 64 KB 日本語 | |
Package Outline Drawing | PDF 30 KB | |
5 items
|