Skip to main content

pkg_7934 (LFBGA 273)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PLBG0273JA-A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
P273F1-65-FN4
JEITA Standard
The JEITA standard to which the device is compliant.
P-LFBGA273-15x15-0.65
Package Status
Active
Package Type
LFBGA
Class
IC
Package Code
The unique identifier of this package.
pkg_7934
Lead Count
273
Pb (Lead) Free
Yes
Length
15mm
Width
15mm
Thickness
Seated height or Package height
(Please check the outline drawing)
1.53mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
15 x 15 x 1.53

Documentation

Type Title Date
Carrier/Package PDF 275 KB
Carrier/Package PDF 197 KB
Carrier/Package PDF 64 KB 日本語
Package Outline Drawing PDF 36 KB
4 items