Title | Information |
---|---|
Pkg. Name | PLBG0303JA-A |
Pkg. Previous Code | P303F1-65-GA4 |
JEITA Standard | P-LFBGA303-16x16-0.65 |
Package Status | Active |
Package Type | LFBGA |
Class | IC |
Package Code | pkg_7940 |
Lead Count | 303 |
Pb (Lead) Free | Yes |
Length | 16mm |
Width | 16mm |
Thickness | 1.53mm |
Pkg. Dimensions (mm) | 16 x 16 x 1.53 |
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Carrier/Package | PDF 278 KB | |
Carrier/Package | PDF 197 KB | |
Carrier/Package | PDF 251 KB | |
Carrier/Package | PDF 64 KB 日本語 | |
Package Outline Drawing | PDF 35 KB | |
5 items
|