Skip to main content

pkg_7941 (LFBGA 303)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PLBG0303JB-A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
P303F1-65-GAE-1
JEITA Standard
The JEITA standard to which the device is compliant.
P-LFBGA303-16x16-0.65
Package Status
Active
Package Type
LFBGA
Class
IC
Package Code
The unique identifier of this package.
pkg_7941
Lead Count
303
Pb (Lead) Free
Yes
Length
16mm
Width
16mm
Thickness
Seated height or Package height
(Please check the outline drawing)
1.51mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
16 x 16 x 1.51

Documentation

Type Title Date
Carrier/Package PDF 278 KB
Carrier/Package PDF 197 KB
Carrier/Package PDF 64 KB 日本語
Package Outline Drawing PDF 418 KB
4 items