Skip to main content

pkg_7948 (LFBGA 337)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PLBG0337KC-A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
P337F1-50-DB3-1
JEITA Standard
The JEITA standard to which the device is compliant.
P-LFBGA337-10x11-0.50
Package Status
Active
Package Type
LFBGA
Class
IC
Package Code
The unique identifier of this package.
pkg_7948
Lead Count
337
Pb (Lead) Free
Yes
Length
11mm
Width
10mm
Thickness
Seated height or Package height
(Please check the outline drawing)
1.36mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
11 x 10 x 1.36

Documentation

Type Title Date
Carrier/Package PDF 225 KB
Carrier/Package PDF 370 KB
Carrier/Package PDF 182 KB
Carrier/Package PDF 197 KB
Carrier/Package PDF 64 KB 日本語
Package Outline Drawing PDF 616 KB
6 items