Skip to main content

pkg_7951 (LFBGA 381)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PLBG0381KA-A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
P381F1-50-ENR-1
JEITA Standard
The JEITA standard to which the device is compliant.
P-LFBGA381-12.7x12.7-0.50
Package Status
Active
Package Type
LFBGA
Class
IC
Package Code
The unique identifier of this package.
pkg_7951
Lead Count
381
Pb (Lead) Free
Yes
Length
12.7mm
Width
12.7mm
Thickness
Seated height or Package height
(Please check the outline drawing)
1.32mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
12.7 x 12.7 x 1.32

Documentation

Type Title Date
Carrier/Package PDF 287 KB
Carrier/Package PDF 197 KB
Carrier/Package PDF 64 KB 日本語
Package Outline Drawing PDF 364 KB
4 items