Skip to main content

pkg_7954 (FBGA 389)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PRBG0389GA-A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
P389F1-80-KA2-1
JEITA Standard
The JEITA standard to which the device is compliant.
P-FBGA389-22x22-0.80
Package Status
Active
Package Type
FBGA
Class
IC
Package Code
The unique identifier of this package.
pkg_7954
Lead Count
389
Pb (Lead) Free
Yes
Length
22mm
Width
22mm
Thickness
Seated height or Package height
(Please check the outline drawing)
1.78mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
22 x 22 x 1.78

Documentation

Type Title Date
Carrier/Package PDF 239 KB
Carrier/Package PDF 197 KB
Carrier/Package PDF 64 KB 日本語
Package Outline Drawing PDF 528 KB
4 items