Skip to main content

pkg_7955 (LFBGA 393)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PLBG0393JA-A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
P393F1-65-GA7
JEITA Standard
The JEITA standard to which the device is compliant.
P-LFBGA393-16x16-0.65
Package Status
Active
Package Type
LFBGA
Class
IC
Package Code
The unique identifier of this package.
pkg_7955
Lead Count
393
Pb (Lead) Free
Yes
Length
16mm
Width
16mm
Thickness
Seated height or Package height
(Please check the outline drawing)
1.49mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
16 x 16 x 1.49

Documentation

Type Title Date
Carrier/Package PDF 278 KB
Carrier/Package PDF 197 KB
Carrier/Package PDF 200 KB
Carrier/Package PDF 64 KB 日本語
Package Outline Drawing PDF 38 KB
5 items