Skip to main content

pkg_7965 (TFBGA 48)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PTBG0048HH-A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
P48F1-75-BC2-1
JEITA Standard
The JEITA standard to which the device is compliant.
P-TFBGA48-6x8-0.75
Package Status
Active
Package Type
TFBGA
Class
IC
Package Code
The unique identifier of this package.
pkg_7965
Lead Count
48
Pb (Lead) Free
Yes
Length
8mm
Width
6mm
Thickness
Seated height or Package height
(Please check the outline drawing)
1.19mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
8 x 6 x 1.19

Documentation

Type Title Date
Carrier/Package PDF 212 KB
Carrier/Package PDF 179 KB
Carrier/Package PDF 197 KB
Carrier/Package PDF 64 KB 日本語
Package Outline Drawing PDF 260 KB
Carrier/Package PDF 87 KB
6 items