Skip to main content

pkg_7966 (LFBGA 48)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PLBG0048GA-A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
P48F1-80-BC1-1
JEITA Standard
The JEITA standard to which the device is compliant.
P-LFBGA48-6x8-0.80
Package Status
Active
Package Type
LFBGA
Class
IC
Package Code
The unique identifier of this package.
pkg_7966
Lead Count
48
Pb (Lead) Free
Yes
Length
8mm
Width
6mm
Thickness
Seated height or Package height
(Please check the outline drawing)
1.24mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
8 x 6 x 1.24

Documentation

Type Title Date
Carrier/Package PDF 212 KB
Carrier/Package PDF 179 KB
Carrier/Package PDF 197 KB
Carrier/Package PDF 64 KB 日本語
Package Outline Drawing PDF 261 KB
Carrier/Package PDF 87 KB
6 items