Skip to main content

pkg_7972 (LFBGA 52)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PLBG0052GA-A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
P52F3-80-BT1-1
JEITA Standard
The JEITA standard to which the device is compliant.
P-LFBGA52-7x11.5-0.80
Package Status
Active
Package Type
LFBGA
Class
IC
Package Code
The unique identifier of this package.
pkg_7972
Lead Count
52
Pb (Lead) Free
Yes
Length
11.5mm
Width
7mm
Thickness
Seated height or Package height
(Please check the outline drawing)
1.27mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
11.5 x 7 x 1.27

Documentation

Type Title Date
Carrier/Package PDF 197 KB
Carrier/Package PDF 64 KB 日本語
Carrier/Package PDF 83 KB
Package Outline Drawing PDF 13 KB
4 items