Skip to main content

pkg_7976 (LFBGA 61)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PLBG0061JA-A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
P61F1-65-BA1
JEITA Standard
The JEITA standard to which the device is compliant.
P-LFBGA61-6x6-0.65
Package Status
Active
Package Type
LFBGA
Class
IC
Package Code
The unique identifier of this package.
pkg_7976
Lead Count
61
Pb (Lead) Free
Yes
Length
6mm
Width
6mm
Thickness
Seated height or Package height
(Please check the outline drawing)
1.53mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
6 x 6 x 1.53

Documentation

Type Title Date
Carrier/Package PDF 48 KB
Carrier/Package PDF 64 KB 日本語
Package Outline Drawing PDF 14 KB
3 items