Title | Information |
---|---|
Pkg. Name | PLBG0064KA-A |
Pkg. Previous Code | P64F1-50-AN9-1 |
JEITA Standard | P-LFBGA64-5x5-0.50 |
Package Status | Active |
Package Type | LFBGA |
Class | IC |
Package Code | pkg_7980 |
Lead Count | 64 |
Pb (Lead) Free | Yes |
Length | 5mm |
Width | 5mm |
Thickness | 1.23mm |
Pkg. Dimensions (mm) | 5 x 5 x 1.23 |
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Carrier/Package | PDF 693 KB | |
Carrier/Package | PDF 232 KB | |
Carrier/Package | PDF 179 KB | |
Carrier/Package | PDF 197 KB | |
Carrier/Package | PDF 64 KB 日本語 | |
Package Outline Drawing | PDF 327 KB | |
6 items
|