Skip to main content

pkg_7999 (LFBGA 93)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PLBG0093GB-A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
P93F1-80-DB2
JEITA Standard
The JEITA standard to which the device is compliant.
P-LFBGA93-10x11-0.80
Package Status
Active
Package Type
LFBGA
Class
IC
Package Code
The unique identifier of this package.
pkg_7999
Lead Count
93
Pb (Lead) Free
Yes
Length
11mm
Width
10mm
Thickness
Seated height or Package height
(Please check the outline drawing)
1.65mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
11 x 10 x 1.65

Documentation

Type Title Date
Carrier/Package PDF 370 KB
Carrier/Package PDF 197 KB
Carrier/Package PDF 232 KB
Carrier/Package PDF 64 KB 日本語
Package Outline Drawing PDF 23 KB
5 items