Skip to main content

pkg_8003 (VFBGA 97)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PVBG0097KA-A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
P97F1-50-BAC-1
JEITA Standard
The JEITA standard to which the device is compliant.
P-VFBGA97-6x6-0.50
Package Status
Active
Package Type
VFBGA
Class
IC
Package Code
The unique identifier of this package.
pkg_8003
Lead Count
97
Pb (Lead) Free
Yes
Length
6mm
Width
6mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0.96mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
6 x 6 x 0.96

Documentation

Type Title Date
Carrier/Package PDF 249 KB
Carrier/Package PDF 376 KB
Carrier/Package PDF 298 KB
Carrier/Package PDF 197 KB
Carrier/Package PDF 64 KB 日本語
Package Outline Drawing PDF 321 KB
6 items