Skip to main content

pkg_8015 (TFLGA 168)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PTLG0168JA-A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
P168FC-65-DN1
JEITA Standard
The JEITA standard to which the device is compliant.
P-TFLGA168-11x11-0.65
Package Status
Active
Package Type
TFLGA
Class
IC
Package Code
The unique identifier of this package.
pkg_8015
Lead Count
168
Pb (Lead) Free
Yes
Length
11mm
Width
11mm
Thickness
Seated height or Package height
(Please check the outline drawing)
1.2mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
11 x 11 x 1.2

Documentation

Type Title Date
Carrier/Package PDF 216 KB
Carrier/Package PDF 316 KB
Carrier/Package PDF 182 KB
Carrier/Package PDF 200 KB
Carrier/Package PDF 51 KB 日本語
Package Outline Drawing PDF 22 KB
6 items