Skip to main content

pkg_8018 (TFLGA 261)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PTLG0261JA-A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
P261FC-65-EN2-1
JEITA Standard
The JEITA standard to which the device is compliant.
P-TFLGA261-12.7x12.7-0.65
Package Status
Active
Package Type
TFLGA
Class
IC
Package Code
The unique identifier of this package.
pkg_8018
Lead Count
261
Pb (Lead) Free
Yes
Length
12.7mm
Width
12.7mm
Thickness
Seated height or Package height
(Please check the outline drawing)
1.18mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
12.7 x 12.7 x 1.18

Documentation

Type Title Date
Carrier/Package PDF 222 KB
Carrier/Package PDF 250 KB
Carrier/Package PDF 182 KB
Carrier/Package PDF 200 KB
Carrier/Package PDF 151 KB 日本語
Package Outline Drawing PDF 358 KB
6 items