Skip to main content

pkg_8019 (VFLGA 36)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PVLG0036KA-A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
P36FC-50-AA3-3
JEITA Standard
The JEITA standard to which the device is compliant.
P-VFLGA36-4x4-0.50
Package Status
Active
Package Type
VFLGA
Class
IC
Package Code
The unique identifier of this package.
pkg_8019
Lead Count
36
Pb (Lead) Free
Yes
Length
4mm
Width
4mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0.98mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
4 x 4 x 0.98

Documentation

Type Title Date
Carrier/Package PDF 194 KB
Carrier/Package PDF 507 KB
Carrier/Package PDF 179 KB
Carrier/Package PDF 200 KB
Carrier/Package PDF 56 KB 日本語
Package Outline Drawing PDF 392 KB
6 items