Skip to main content

pkg_8033 (LBGA 48)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PLBG0048FA-A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
P48F1-100-DB1
JEITA Standard
The JEITA standard to which the device is compliant.
P-LBGA48-10x11-1.00
Package Status
Active
Package Type
LBGA
Class
IC
Package Code
The unique identifier of this package.
pkg_8033
Lead Count
48
Pb (Lead) Free
Yes
Length
11mm
Width
10mm
Thickness
Seated height or Package height
(Please check the outline drawing)
1.6mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
11 x 10 x 1.6

Documentation

Type Title Date
Carrier/Package PDF 64 KB 日本語
Carrier/Package PDF 62 KB
Package Outline Drawing PDF 8 KB
3 items