Title | Information |
---|---|
Pkg. Name | PLQP0144KD-C |
Pkg. Previous Code | S144GJ-50-8EU-3 |
JEITA Standard | P-LFQFP144-20x20-0.50 |
Package Status | Active |
Package Type | LFQFP |
Class | IC |
Package Code | pkg_8043 |
Lead Count | 144 |
Pb (Lead) Free | Yes |
Length | 20mm |
Width | 20mm |
Thickness | 1.7mm |
Pkg. Dimensions (mm) | 20 x 20 x 1.7 |
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Carrier/Package | PDF 207 KB | |
Carrier/Package | PDF 209 KB | |
Carrier/Package | PDF 204 KB | |
Carrier/Package | PDF 172 KB | |
Carrier/Package | PDF 200 KB | |
Carrier/Package | PDF 44 KB | |
Carrier/Package | PDF 52 KB 日本語 | |
Package Outline Drawing | PDF 13 KB | |
8 items
|