Skip to main content

pkg_8067 (FQFP 100)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PRQP0100KF-A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
P100GC-50-FAB-1
JEITA Standard
The JEITA standard to which the device is compliant.
P-FQFP100-14x14-0.50
Package Status
Active
Package Type
FQFP
Class
IC
Package Code
The unique identifier of this package.
pkg_8067
Lead Count
100
Pb (Lead) Free
Yes
Length
14mm
Width
14mm
Thickness
Seated height or Package height
(Please check the outline drawing)
3.15mm
Pitch
0.5mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
14 x 14 x 3.15

Documentation

Type Title Date
Carrier/Package PDF 241 KB
Carrier/Package PDF 51 KB
Carrier/Package PDF 75 KB
Carrier/Package PDF 172 KB
Carrier/Package PDF 200 KB
Package Outline Drawing PDF 200 KB
6 items