Title | Information |
---|---|
Pkg. Name | PRQP0160JE-A |
Pkg. Previous Code | P160GD-65-5BD-4 |
JEITA Standard | P-QFP160-28x28-0.65 |
Package Status | Active |
Package Type | QFP |
Class | IC |
Package Code | pkg_8074 |
Lead Count | 160 |
Pb (Lead) Free | Yes |
Length | 28mm |
Width | 28mm |
Thickness | 4mm |
Pkg. Dimensions (mm) | 28 x 28 x 4 |
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Carrier/Package | PDF 187 KB | |
Carrier/Package | PDF 51 KB | |
Carrier/Package | PDF 75 KB | |
Carrier/Package | PDF 172 KB | |
Carrier/Package | PDF 200 KB | |
Carrier/Package | PDF 34 KB | |
Package Outline Drawing | PDF 14 KB | |
7 items
|