Skip to main content

pkg_8099 (LQFP 54)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PLQP0054JA-A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
P54G-65-S-3
JEITA Standard
The JEITA standard to which the device is compliant.
P-LQFP54-9.5x9.5-0.65
Package Status
Active
Package Type
LQFP
Class
IC
Package Code
The unique identifier of this package.
pkg_8099
Lead Count
54
Pb (Lead) Free
Yes
Length
9.5mm
Width
9.5mm
Thickness
Seated height or Package height
(Please check the outline drawing)
1.6mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
9.5 x 9.5 x 1.6

Documentation

Type Title Date
Carrier/Package PDF 52 KB 日本語
Package Outline Drawing PDF 50 KB
2 items