Skip to main content

pkg_8117 (LFQFP 160)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PLQP0160KA-B
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
S160GM-50-8ED-3
JEITA Standard
The JEITA standard to which the device is compliant.
P-LFQFP160-24x24-0.50
Package Status
Active
Package Type
LFQFP
Class
IC
Package Code
The unique identifier of this package.
pkg_8117
Lead Count
160
Pb (Lead) Free
Yes
Length
24mm
Width
24mm
Thickness
Seated height or Package height
(Please check the outline drawing)
1.7mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
24 x 24 x 1.7

Documentation

Type Title Date
Carrier/Package PDF 191 KB
Carrier/Package PDF 228 KB
Carrier/Package PDF 204 KB
Carrier/Package PDF 172 KB
Carrier/Package PDF 200 KB
Carrier/Package PDF 34 KB
Carrier/Package PDF 52 KB 日本語
Package Outline Drawing PDF 13 KB
8 items