Skip to main content

pkg_8126 (QFP 56)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PRQP0056JD-B
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
S56GB-65-1A7-5
JEITA Standard
The JEITA standard to which the device is compliant.
P-QFP56-10x10-0.65
Package Status
Active
Package Type
QFP
Class
IC
Package Code
The unique identifier of this package.
pkg_8126
Lead Count
56
Pb (Lead) Free
Yes
Length
10mm
Width
10mm
Thickness
Seated height or Package height
(Please check the outline drawing)
2mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
10 x 10 x 2

Documentation

Type Title Date
Carrier/Package PDF 229 KB
Carrier/Package PDF 51 KB
Carrier/Package PDF 75 KB
Carrier/Package PDF 205 KB
Carrier/Package PDF 206 KB
Package Outline Drawing PDF 12 KB
6 items