Skip to main content

pkg_8138 (QFP 94)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PRQP0094GA-A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
S94GJ-80-5BG-4
JEITA Standard
The JEITA standard to which the device is compliant.
P-QFP94-20x20-0.80
Package Status
Active
Package Type
QFP
Class
IC
Package Code
The unique identifier of this package.
pkg_8138
Lead Count
94
Pb (Lead) Free
Yes
Length
20mm
Width
20mm
Thickness
Seated height or Package height
(Please check the outline drawing)
4mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
20 x 20 x 4

Documentation

Type Title Date
Carrier/Package PDF 242 KB
Carrier/Package PDF 51 KB
Carrier/Package PDF 75 KB
Carrier/Package PDF 204 KB
Carrier/Package PDF 209 KB
Carrier/Package PDF 26 KB
Carrier/Package PDF 33 KB
Package Outline Drawing PDF 12 KB
8 items