Title | Information |
---|---|
Pkg. Name | PRDP0016BA-A |
Pkg. Previous Code | P16CS-70-CAB-1 |
JEITA Standard | P-SDIP16-0300-1.78 |
Package Status | Active |
Package Type | SDIP |
Class | IC |
Package Code | pkg_8140 |
Lead Count | 16 |
Pb (Lead) Free | Yes |
Length | 17.37mm |
Width | 6.6mm |
Thickness | 3.6mm |
Pkg. Dimensions (mm) | 17.37 x 6.6 x 3.6 |
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Carrier/Package | PDF 146 KB | |
Carrier/Package | PDF 211 KB | |
Package Outline Drawing | PDF 276 KB | |
3 items
|