Skip to main content

pkg_8155 (SOJ 24)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PRSJ0024DB-A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
P24LA-50A-3
JEITA Standard
The JEITA standard to which the device is compliant.
P-SOJ24-0300-1.27
Package Status
Active
Package Type
SOJ
Class
IC
Package Code
The unique identifier of this package.
pkg_8155
Lead Count
24
Pb (Lead) Free
Yes
Length
16.13mm
Width
5.75mm
Thickness
Seated height or Package height
(Please check the outline drawing)
3.7mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
16.13 x 5.75 x 3.7

Documentation

Type Title Date
Carrier/Package PDF 197 KB
Carrier/Package PDF 49 KB
Carrier/Package PDF 43 KB 日本語
Package Outline Drawing PDF 10 KB
4 items