Title | Information |
---|---|
Pkg. Name | PRSJ0028DB-A |
Pkg. Previous Code | P28LA-300A-2 |
JEITA Standard | P-SOJ28-0300-1.27 |
Package Status | Active |
Package Type | SOJ |
Class | IC |
Package Code | pkg_8159 |
Lead Count | 28 |
Pb (Lead) Free | Yes |
Length | 18.67mm |
Width | 7.57mm |
Thickness | 3.7mm |
Pkg. Dimensions (mm) | 18.67 x 7.57 x 3.7 |
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Carrier/Package | PDF 205 KB | |
Carrier/Package | PDF 35 KB | |
Carrier/Package | PDF 43 KB 日本語 | |
Package Outline Drawing | PDF 10 KB | |
4 items
|