Skip to main content

pkg_8171 (SOP 14)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PRSP0014DH-A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
P14GM-50-300B-6
JEITA Standard
The JEITA standard to which the device is compliant.
P-SOP14-0300-1.27
Package Status
Active
Package Type
SOP
Class
IC
Package Code
The unique identifier of this package.
pkg_8171
Lead Count
14
Pb (Lead) Free
Yes
Length
7.62mm
Thickness
Seated height or Package height
(Please check the outline drawing)
1.8mm

Documentation

Type Title Date
Carrier/Package PDF 199 KB
Carrier/Package PDF 146 KB
Carrier/Package PDF 51 KB
Carrier/Package PDF 76 KB
Carrier/Package PDF 176 KB
Carrier/Package PDF 162 KB
Carrier/Package PDF 171 KB
Carrier/Package PDF 152 KB
Package Outline Drawing PDF 10 KB
9 items