Title | Information |
---|---|
Pkg. Name | PRSP0028DG-A |
Pkg. Previous Code | P28GM-50-375B-5 |
JEITA Standard | P-SOP28-0375-1.27 |
Package Status | Active |
Package Type | SOP |
Class | IC |
Package Code | pkg_8182 |
Lead Count | 28 |
Pb (Lead) Free | Yes |
Length | 17.9mm |
Width | 7.2mm |
Thickness | 2.8mm |
Pkg. Dimensions (mm) | 17.9 x 7.2 x 2.8 |
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Carrier/Package | PDF 199 KB | |
Carrier/Package | PDF 142 KB | |
Carrier/Package | PDF 51 KB | |
Carrier/Package | PDF 76 KB | |
Carrier/Package | PDF 176 KB | |
Carrier/Package | PDF 157 KB | |
Carrier/Package | PDF 171 KB | |
Carrier/Package | PDF 210 KB | |
Package Outline Drawing | PDF 11 KB | |
9 items
|