Skip to main content

pkg_8191 (SOP 8)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PRSP0008DK-A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
P8GM-50-300B-6
JEITA Standard
The JEITA standard to which the device is compliant.
P-SOP8-0300-1.27
Package Status
Active
Package Type
SOP
Class
IC
Package Code
The unique identifier of this package.
pkg_8191
Lead Count
8
Pb (Lead) Free
Yes
Length
6.44mm
Width
5.6mm
Thickness
Seated height or Package height
(Please check the outline drawing)
1.8mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
6.44 x 5.6 x 1.8

Documentation

Type Title Date
Carrier/Package PDF 199 KB
Carrier/Package PDF 146 KB
Carrier/Package PDF 51 KB
Carrier/Package PDF 76 KB
Carrier/Package PDF 170 KB
Carrier/Package PDF 162 KB
Carrier/Package PDF 171 KB
Carrier/Package PDF 152 KB
Package Outline Drawing PDF 10 KB
9 items