Skip to main content

pkg_8195 (SSOP 20)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PRSP0020JA-A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
P20GM-65-300B-4
JEITA Standard
The JEITA standard to which the device is compliant.
P-SSOP20-0300-0.65
Package Status
Active
Package Type
SSOP
Class
IC
Package Code
The unique identifier of this package.
pkg_8195
Lead Count
20
Pb (Lead) Free
Yes
Length
6.7mm
Width
6.1mm
Thickness
Seated height or Package height
(Please check the outline drawing)
2mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
6.7 x 6.1 x 2

Documentation

Type Title Date
Carrier/Package PDF 192 KB
Carrier/Package PDF 145 KB
Carrier/Package PDF 176 KB
Carrier/Package PDF 171 KB
Carrier/Package PDF 164 KB
Carrier/Package PDF 26 KB
Carrier/Package PDF 51 KB 日本語
Package Outline Drawing PDF 10 KB
8 items