Skip to main content

pkg_8221 (TSOP(1) 24)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PTSA0024KA-A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
S24GX-50-JJH-3
JEITA Standard
The JEITA standard to which the device is compliant.
P-TSOP(1)24-6x16-0.50
Package Status
Active
Package Type
TSOP(1)
Class
IC
Package Code
The unique identifier of this package.
pkg_8221
Lead Count
24
Pb (Lead) Free
Yes
Length
16mm
Width
6mm
Thickness
Seated height or Package height
(Please check the outline drawing)
1.1mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
16 x 6 x 1.1

Documentation

Type Title Date
Carrier/Package PDF 62 KB
Carrier/Package PDF 85 KB
Carrier/Package PDF 209 KB
Carrier/Package PDF 202 KB
Carrier/Package PDF 23 KB
Package Outline Drawing PDF 11 KB
6 items