Skip to main content

pkg_8246 (TSOP(2) 26)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PTSB0026DB-B
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
S26GS-50-9KD-3
JEITA Standard
The JEITA standard to which the device is compliant.
P-TSOP(2)26-0300-1.27
Package Status
Active
Package Type
TSOP(2)
Class
IC
Package Code
The unique identifier of this package.
pkg_8246
Lead Count
26
Pb (Lead) Free
Yes
Length
7.62mm
Thickness
Seated height or Package height
(Please check the outline drawing)
1.13mm

Documentation

Type Title Date
Carrier/Package PDF 205 KB
Carrier/Package PDF 71 KB
Carrier/Package PDF 74 KB
Carrier/Package PDF 183 KB
Carrier/Package PDF 208 KB
Carrier/Package PDF 216 KB
Package Outline Drawing PDF 10 KB
7 items