Skip to main content

pkg_8279 (TSOP(2) 44)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PTSB0044GF-A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
S44G5-80-9NF-1
JEITA Standard
The JEITA standard to which the device is compliant.
P-TSOP(2)44-0400-0.80
Package Status
Active
Package Type
TSOP(2)
Class
IC
Package Code
The unique identifier of this package.
pkg_8279
Lead Count
44
Pb (Lead) Free
Yes
Length
18.32mm
Width
10.11mm
Thickness
Seated height or Package height
(Please check the outline drawing)
1.2mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
18.32 x 10.11 x 1.2

Documentation

Type Title Date
Carrier/Package PDF 204 KB
Carrier/Package PDF 236 KB
Carrier/Package PDF 71 KB
Carrier/Package PDF 74 KB
Carrier/Package PDF 198 KB
Carrier/Package PDF 196 KB
Carrier/Package PDF 193 KB
Package Outline Drawing PDF 11 KB
8 items