Skip to main content

pkg_8334 (T-VFBGA 221)

Title Information
Pkg. Name
Name used to describe Renesas packages.
TVBG0221KA-A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
P221F9-50-CN3
JEITA Standard
The JEITA standard to which the device is compliant.
T-VFBGA221-9x9-0.50
Package Status
Active
Package Type
T-VFBGA
Class
IC
Package Code
The unique identifier of this package.
pkg_8334
Lead Count
221
Pb (Lead) Free
Yes
Length
9mm
Width
9mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0.95mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
9 x 9 x 0.95

Documentation

Type Title Date
Carrier/Package PDF 271 KB
Carrier/Package PDF 198 KB
Carrier/Package PDF 64 KB 日本語
Package Outline Drawing PDF 30 KB
4 items