Skip to main content

pkg_8338 (T-VFBGA 261)

Title Information
Pkg. Name
Name used to describe Renesas packages.
TVBG0261KA-A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
P261F9-50-EA2
JEITA Standard
The JEITA standard to which the device is compliant.
T-VFBGA261-12x12-0.50
Package Status
Active
Package Type
T-VFBGA
Class
IC
Package Code
The unique identifier of this package.
pkg_8338
Lead Count
261
Pb (Lead) Free
Yes
Length
12mm
Width
12mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0.93mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
12 x 12 x 0.93

Documentation

Type Title Date
Carrier/Package PDF 341 KB
Carrier/Package PDF 198 KB
Carrier/Package PDF 64 KB 日本語
Package Outline Drawing PDF 32 KB
4 items