Skip to main content

pkg_8343 (T-TFBGA 48)

Title Information
Pkg. Name
Name used to describe Renesas packages.
TTBG0048GA-A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
P48F9-80-BC3
JEITA Standard
The JEITA standard to which the device is compliant.
T-TFBGA48-6x8-0.80
Package Status
Active
Package Type
T-TFBGA
Class
IC
Package Code
The unique identifier of this package.
pkg_8343
Lead Count
48
Pb (Lead) Free
Yes
Length
8mm
Width
6mm
Thickness
Seated height or Package height
(Please check the outline drawing)
1.07mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
8 x 6 x 1.07

Documentation

Type Title Date
Carrier/Package PDF 198 KB
Carrier/Package PDF 64 KB 日本語
Carrier/Package PDF 87 KB
Package Outline Drawing PDF 19 KB
4 items