Title | Information |
---|---|
Pkg. Name | TTBG0077GA-A |
Pkg. Previous Code | P77F9-80-BT3 |
JEITA Standard | T-TFBGA77-7x12-0.80 |
Package Status | Active |
Package Type | T-TFBGA |
Class | IC |
Package Code | pkg_8357 |
Lead Count | 77 |
Pb (Lead) Free | Yes |
Length | 12mm |
Width | 7mm |
Thickness | 1.2mm |
Pkg. Dimensions (mm) | 12 x 7 x 1.2 |
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Carrier/Package | PDF 354 KB | |
Carrier/Package | PDF 198 KB | |
Carrier/Package | PDF 64 KB 日本語 | |
Package Outline Drawing | PDF 12 KB | |
4 items
|