Skip to main content

pkg_8359 (T-TFBGA 80)

Title Information
Pkg. Name
Name used to describe Renesas packages.
TTBG0080GA-A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
P80FF-80-DH1
JEITA Standard
The JEITA standard to which the device is compliant.
T-TFBGA80-10.2x17.16-0.80
Package Status
Active
Package Type
T-TFBGA
Class
IC
Package Code
The unique identifier of this package.
pkg_8359
Lead Count
80
Pb (Lead) Free
Yes
Length
17.16mm
Width
10.2mm
Thickness
Seated height or Package height
(Please check the outline drawing)
1.06mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
17.16 x 10.2 x 1.06

Documentation

Type Title Date
Carrier/Package PDF 198 KB
Carrier/Package PDF 64 KB 日本語
Carrier/Package PDF 75 KB
Package Outline Drawing PDF 18 KB
4 items