Skip to main content

pkg_838 (LFBGA 176)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PLBG0176GA-A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
BP-176
JEITA Standard
The JEITA standard to which the device is compliant.
P-LFBGA176-13x13-0.80
Package Status
Active
Package Type
LFBGA
Class
IC
Package Code
The unique identifier of this package.
pkg_838
Lead Count
176
Pb (Lead) Free
Yes
Length
13mm
Width
13mm
Thickness
Seated height or Package height
(Please check the outline drawing)
1.4mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
13 x 13 x 1.4

Documentation

Type Title Date
Carrier/Package PDF 158 KB
Package Outline Drawing PDF 30 KB
Carrier/Package PDF 64 KB 日本語
Carrier/Package PDF 107 KB
4 items