Skip to main content

pkg_8397 (FBGA 289)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PRBG0289JA-A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
P289F1-65-EAT
JEITA Standard
The JEITA standard to which the device is compliant.
P-FBGA289-12x12-0.65
Package Status
Active
Package Type
FBGA
Class
IC
Package Code
The unique identifier of this package.
pkg_8397
Lead Count
289
Pb (Lead) Free
Yes
Length
12mm
Width
12mm
Thickness
Seated height or Package height
(Please check the outline drawing)
1.71mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
12 x 12 x 1.71

Documentation

Type Title Date
Carrier/Package PDF 351 KB
Carrier/Package PDF 197 KB
Carrier/Package PDF 64 KB 日本語
Package Outline Drawing PDF 58 KB
4 items