Skip to main content

pkg_9775 (LSSOP 10)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PLSP0010JA-A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
P10MA-65-CAC-2
JEITA Standard
The JEITA standard to which the device is compliant.
P-LSSOP10-4.4x3.6-0.65
Package Status
Active
Package Type
LSSOP
Class
IC
Package Code
The unique identifier of this package.
pkg_9775
Lead Count
10
Pb (Lead) Free
Yes
Length
4.4mm
Width
3.6mm
Thickness
Seated height or Package height
(Please check the outline drawing)
1.45mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
4.4 x 3.6 x 1.45

Documentation

Type Title Date
Carrier/Package PDF 224 KB
Carrier/Package PDF 723 KB
Carrier/Package PDF 176 KB
Carrier/Package PDF 171 KB
Carrier/Package PDF 203 KB
Carrier/Package PDF 51 KB 日本語
Package Outline Drawing PDF 40 KB
7 items